DSV® Sanitary Check Valves

Manufacturer DFT Inc.
Description 150 CWP 1/2" 316L SS DSV® Vertical Sanitary Check Valve - Viton® Body Seal
Manufacturer Part Number 215CAA4A3F
Size (in) 0.5
Size DN 15
ASME CLASS 108
ENDS Clamped
Body Material 316L SS
Body Stainless Steel
Seat 316 SS
Disc 316 SS
Spring 316 SS
Temperature Rating
Temperature Rating (ºC) -28.89 to 204.44
Temperature Rating (ºF) -20 to 400
Style Vertical
Series DSV®
Cracking Pressure CP (psig)
Cracking Pressure CP (bar)
Cold Working Pressure (psig) 150
Cold Working Pressure (barg) 10.3
ASTM A351 CF3M
Dimension A (in) 2.5
Dimension A (mm) 64
Dimension C (in)
Dimension C (mm)
Weight (lb) 1.4
Weight (kg) 0.6
Options 15 Ra Internal Finish; Tuf-Steel Body Seal (450F max); Viton Body Seal (400F max)
Other API 3A 58-02
Working Steam Pressure (psig) 105
Valve Type Check Valve
Body Seal Viton® (-40 to 400ºF)
B (Dia.) (in) 1.5
B (Dia.) (mm) 24.89
D (Dia.) (in) 0.98
D (Dia.) (mm) 24.892
Flow Down Cracking Pressure CP (psig) 0.26
Flow Down Cracking Pressure CP (barg) 0.018
Flow Up Cracking Pressure CP (psig) 0.33
Flow Up Cracking Pressure CP (barg) 0.023
Internal Surface Finish 32 Ra Internal Surface Finish
Trim 316 SS
Modelos CAD
Compruebe que se ha instalado este software.

Selección de producto

Manufacturer Part NumberSize (in)SizeASME CLASSENDSBody MaterialBodySeatDiscSpringTemperature RatingTemperature Rating (ºC)Temperature Rating (ºF)StyleSeriesCracking Pressure CP (psig)Cracking Pressure CP (bar)Cold Working Pressure (psig)Cold Working Pressure (barg)ASTMDimension A (in)Dimension A (mm)Dimension C (in)Dimension C (mm)Weight (lb)Weight (kg)OptionsOtherWorking Steam Pressure (psig)Valve TypeBody SealB (Dia.) (in)B (Dia.) (mm)D (Dia.) (in)D (Dia.) (mm)Flow Down Cracking Pressure CP (psig)Flow Down Cracking Pressure CP (barg)Flow Up Cracking Pressure CP (psig)Flow Up Cracking Pressure CP (barg)Internal Surface FinishTrim
215CAA4A30.5DN 15108Clamped316L SSStainless Steel316 SS316 SS316 SS149 ºC (with standard EPDM seal)-28.89 to 148.89-20 to 300VerticalDSV®  15010.3A351 CF3M2.564  1.40.615 Ra Internal Finish; Tuf-Steel Body Seal (450F max); Viton Body Seal (400F max)API 3A 58-02115Check ValveEPDM1.524.890.9824.8920.260.0180.330.02332 Ra Internal Surface Finish316 SS
215DAA4A30.75DN 20108Clamped316L SSStainless Steel316 SS316 SS316 SS149 ºC (with standard EPDM seal)-28.89 to 148.89-20 to 300VerticalDSV®  15010.3A351 CF3M2.2557  1.30.615 Ra Internal Finish; Tuf-Steel Body Seal (450F max); Viton Body Seal (400F max)API 3A 58-02115Check ValveEPDM1.524.890.9824.8920.260.0180.330.02332 Ra Internal Surface Finish316 SS
215EAA4A31DN 25108Clamped316L SSStainless Steel316 SS316 SS316 SS149 ºC (with standard EPDM seal)-28.89 to 148.89-20 to 300VerticalDSV®  15010.3A351 CF3M2.9274  2.3115 Ra Internal Finish; Tuf-Steel Body Seal (450F max); Viton Body Seal (400F max)API 3A 58-02115Check ValveEPDM250.81.9850.2920.310.0210.410.02832 Ra Internal Surface Finish316 SS
215GAA4A31.5DN 40108Clamped316L SSStainless Steel316 SS316 SS316 SS149 ºC (with standard EPDM seal)-28.89 to 148.89-20 to 300VerticalDSV®  15010.3A351 CF3M3.2984  2.81.315 Ra Internal Finish; Tuf-Steel Body Seal (450F max); Viton Body Seal (400F max)API 3A 58-02115Check ValveEPDM2.563.51.9850.2920.230.0160.330.02332 Ra Internal Surface Finish316 SS
215HAA4A32DN 50108Clamped316L SSStainless Steel316 SS316 SS316 SS149 ºC (with standard EPDM seal)-28.89 to 148.89-20 to 300VerticalDSV®  15010.3A351 CF3M4.03102  3.91.815 Ra Internal Finish; Tuf-Steel Body Seal (450F max); Viton Body Seal (400F max)API 3A 58-02115Check ValveEPDM376.22.5264.0080.160.0110.310.02132 Ra Internal Surface Finish316 SS
215JAA4A32.5DN 65108Clamped316L SSStainless Steel316 SS316 SS316 SS149 ºC (with standard EPDM seal)-28.89 to 148.89-20 to 300VerticalDSV®  15010.3A351 CF3M5.6141  9.94.515 Ra Internal Finish; Tuf-Steel Body Seal (450F max); Viton Body Seal (400F max)API 3A 58-02115Check ValveEPDM4.75101.63.0577.470.420.0290.660.04632 Ra Internal Surface Finish316 SS
215KAA4A33DN 80108Clamped316L SSStainless Steel316 SS316 SS316 SS149 ºC (with standard EPDM seal)-28.89 to 148.89-20 to 300VerticalDSV®  15010.3A351 CF3M4.38111  6.12.815 Ra Internal Finish; Tuf-Steel Body Seal (450F max); Viton Body Seal (400F max)API 3A 58-02115Check ValveEPDM4101.63.5890.9320.420.0290.660.04632 Ra Internal Surface Finish316 SS
215CBA4A30.5DN 15108Clamped316L SSStainless Steel316 SS316 SS316 SS149 ºC (with standard EPDM seal)-28.89 to 148.89-20 to 300HorizontalDSV®0.290.0215010.3A351 CF3M2.5640.4411.1761.40.615 Ra Internal Finish; Tuf-Steel Body Seal (450F max); Viton Body Seal (400F max)API 3A 58-02115Check ValveEPDM1.538.10.9824.892    32 Ra Internal Surface Finish316 SS
215DBA4A30.75DN 20108Clamped316L SSStainless Steel316 SS316 SS316 SS149 ºC (with standard EPDM seal)-28.89 to 148.89-20 to 300HorizontalDSV®0.290.0215010.3A351 CF3M2.5640.317.8741.40.615 Ra Internal Finish; Tuf-Steel Body Seal (450F max); Viton Body Seal (400F max)API 3A 58-02115Check ValveEPDM1.538.10.9824.892    32 Ra Internal Surface Finish316 SS
215EBA4A31DN 25108Clamped316L SSStainless Steel316 SS316 SS316 SS149 ºC (with standard EPDM seal)-28.89 to 148.89-20 to 300HorizontalDSV®0.360.02515010.3A351 CF3M3.48880.512.73.71.715 Ra Internal Finish; Tuf-Steel Body Seal (450F max); Viton Body Seal (400F max)API 3A 58-02115Check ValveEPDM376.21.9850.292    32 Ra Internal Surface Finish316 SS

Contacte con el proveedor

DFT Inc.

DFT Inc.

Manufacturer of custom and standard check valves & control valves. Types of valves available include sanitary valves, non-slamming & non-return valves, nozzle style, chemical valves, vacuum breaker valves, restrictor valves, compressor valves, wafer, threaded & flanged valves, socket weld valves, soft seat valves, axial flow, in-line valves, straight-thru design valves, severe service control valves, silent check valves, spring assisted valves, horizontal & vertical valves. Engineering assistance, rapid prototyping & fast-turnaround initial production. Industries served include chemical, food, beverage, petrochemical, oil & gas, textile, paper & pulp, pharmaceutical, power generation, ultra pure, mining, steel, government & military, aerospace, bio-tech, refining & steel. CE certified, PED, API6D, 3A, ISO 9001:2015.

Google Map