Model 6086 3" Aluminum Line Vac

Line Vac

Manufacturer EXAIR
Description Model 6086 3" Aluminum Line Vac
Manufacturer Part Number 6086
E-Shop link https://www.exair.com/6086.html?pub=197.bn
Material Aluminum
Air Inlet 1/2 NPT
Inlet/Outlet 3" (76mm)
Air Consumption 68.5 SCFM (1,939 SLPM)
Line Vac Type Standard Line Vac
Temp. Rating 275°F (135°C)
Modelos CAD
Compruebe que se ha instalado este software.

Selección de producto

Descripción del producto

EXAIR's compressed air operated Line Vac connects to standard hose to create a powerful in-line conveyor. Line Vac conveyors are ideal for moving large volumes of material over long distances. The material flow rate is easily controlled with a pressure regulator. An optional bracket permits easy mounting. No moving parts or electricity assures maintenance free operation. Sizes will fit from 3/8" to 5" inside diameter hose. Available in aluminum, type 303 stainless steel or type 316 stainless steel.

Contacte con el proveedor

EXAIR

EXAIR

EXAIR manufactures compressed air-operated products to solve problems including Vortex Tubes, Cabinet Coolers, Air Nozzles, Air Amplifiers, Air Knives, air-operated vacuums, static eliminating products and liquid atomizing nozzles.

Google Map