Covered Bearings - Bearing Mount - Urethane - Precision Sealed - Double Bearing - Inch

Covered Bearings

Manufacturer Fairlane Products
Description 3/16 2RS 3/4 DIA x .39 WD
Part Number CBD-03126.3-35UR
E-Shop link https://www.fairlaneproducts.com/store/pc/viewcategories.asp?idCategory=1356
D Roller Diameter in .75
D2 Inside - Bearing Diameter in .187
W Roller Width in .392
H in .12
No. of Bearings 2
Bearing Part No. R3-2RS
Durometer (*) Shore A 35
Material Urethane
Color Yellow
Modelos CAD
Compruebe que se ha instalado este software.

Selección de producto

Descripción del producto

These covered bearings have a smooth urethane surface that is cast directly to a set of two precision sealed ball bearings. They provide smooth, quiet and non-marring operation. The urethane provides excellent abrasion resistance and durability. They are available in 35, 60 and to 95 durometer.

Documentación

Contacte con el proveedor

Fairlane Products

Fairlane Products

At Fairlane, we design, manufacture and stock a range of products used in machine tool workholding, specialty fastening and material handling. Workholding and positioning components provide for faster speeds and feeds, and their modular and economical replaceable wear surfaces extend the life of expensive jigs, fixtures, jaws and clamping mechanisms. Specialty fastening products include quick release ball lock pins and accessories. Our material handling rollers and bumpers are offered in a variety of durometers, materials, styles and mounts. Since beginning, our products have supported 'points of contact'. From serrated gripper inserts in lathe chuck jaws, swivel positioners and rest pads in stationary fixtures to rollers and bumpers in material handling applications. Fairlane products can be found in industrial automation at the point of workpiece contact.

Google Map