FALK 1060 WB

The FALK 1060 WB is the ultimate design solution for any insulated wall. Where good insulation meets a beautiful aesthetic.

Manufacturer Falk
Description Insulated Wall Panels Falk 1060 WB M30 - 60mm
Manufacturer Part Number FALK 1060 WB M30 - 60mm
Core thickness [mm] 60
Type M30
U-Value [m²K/W] 0.353
Weight [kg/m²] 10.7
Fire class B-s1,d0
Fire resistance -
Working width 1060 mm
Insulation PIR-insulation (CradleCore® available upon request)
Coating Outside: Colorcoat HPS200 Ultra® / Colorcoat Prisma® (other coatings upon request) - Inside: FALK Off-White 25 mu (other coatings upon request)
Warranties FALK Panel warranty & Confidex® warranty (if applicable)
Steel thickness Outside: 0.5 mm (standard) / Inside: 0.4 mm (standard) / Note, exception: Core thickness 160 mm is standard 0.63/0.4 mm.
Minimum length 2.000 mm (available upon request)
Maximum length 20.000 mm
Sound insulation Approximately 27 dB(A)
Company certificates BES 6001, ISO 9001, ISO 14001
Product certificates Allgemeine bauaufsichliche Zulassung & FM (in advance, on request)
Modelos CAD
Compruebe que se ha instalado este software.

Selección de producto

Descripción del producto

The FALK 1060 WB is a beautiful wall panel suitable for all types of buildings. From distribution centres and office blocks to schools and residential homes, the FALK 1060 WB is commonly used as a sandwich panel for façades. Thanks to its excellent airtightness properties, good fire performance and concealed fixing system, the 1060 WB is also extremely practical.

Contacte con el proveedor

Falk

Falk

FALK is a manufacturer of sandwich panels for roofs, walls and façades. Started in 2007 and now we produce our FALK sandwich panels at three production sites worldwide.

Google Map