HS-150S – Side Exit – 2 Pin MS Accelerometer

100mV/g AC acceleration output via 2 Pin MS Connector

Manufacturer Hansford Sensors
Description HS-150S – Side Exit – 2 Pin MS Accelerometer - 10mV/g - 02
Part number HS150S0105002
Connector/Cable Type 2 Pin MS Connector
Top/Side Entry Side Entry
Mounting Threads ¼-28” UNF Male
Modelos CAD
Compruebe que se ha instalado este software.

Selección de producto

Mounting Threads

Descripción del producto

Key Features

  • For use with data collector and online systems
  • Side entry for easy access
  • Customizable features
  • Shear Crystal Construction

Industries
Building services, Pulp and Paper, Mining, Metals, Utilities, Automotive, Water, Pharmaceutical

Applications
Fans, Motors, Pumps, Compressors, Centrifuges, Conveyors, Air Handlers, Gearboxes, Rolls, Dryers, Presses, Cooling, VAC, Spindles, Machine Tooling, Process Equipment

Contacte con el proveedor

Hansford Sensors

Hansford Sensors

Hansford Sensors Ltd specialise in the design and manufacture of accelerometers for monitoring vibration and temperature levels of industrial machinery, playing a key part in the role of predictive maintenance. Our product range includes vibration and velocity sensors or industrial accelerometers with either AC outputs for use with data collectors, or 4-20mA transmitters for direct use with PLCs.

Google Map