Wall Coverings - Microtopping Series

Manufacturer Idealwork S.r.l.
Description Ideal Work Microtopping is a polymer modified cement based coating designed to be used in multiple thin coat applications. Microtopping is highly resistant to abrasion and the adhesion properties allow Microtopping to be used on a wide variety of surface including concrete, steel and wood.
Part Number Rivestimento muri - Serie Microtopping
Omniclass number 23.13.35.21
Modelos CAD
Compruebe que se ha instalado este software.

Selección de producto

Part NumberDescription
Rivestimento muri - Serie MicrotoppingIdeal Work Microtopping is a polymer modified cement based coating designed to be used in multiple thin coat applications. Microtopping is highly resistant to abrasion and the adhesion properties allow Microtopping to be used on a wide variety of surface including concrete, steel and wood.

Descripción del producto

Ideal Work Microtopping is a polymer modified cement based coating designed to be used in multiple thin coat applications. Microtopping is highly resistant to abrasion and the adhesion properties allow Microtopping to be used on a wide variety of surface

Contacte con el proveedor

Idealwork S.r.l.

Idealwork S.r.l.

Idealwork S.r.l.

Google Map