AL2325: IO-Link input/output module; 26 x 59.3 x 208 mm; Number of digital input

IO-Link input/output module

Manufacturer ifm
Description AL2325: IO-Link input/output module; 26 x 59.3 x 208 mm; Number of digital input
Manufacturer Part Number AL2325
GTIN 4021179324502
ECLASS 27259090
Country of origin PL
Customs tariff number 85176200
Weight 392.700
Distributor ifm electronic gmbh
Type IO-Link input/output module
Description IOL MOD SL 8XDX/DX E M12 IP67
Modelos CAD
Compruebe que se ha instalado este software.

Selección de producto

Manufacturer Part NumberDescriptionGTINECLASSCountry of originCustoms tariff numberWeightTypeDescription
AL2325AL2325: IO-Link input/output module; 26 x 59.3 x 208 mm; Number of digital input402117932450227259090PL85176200392.700IO-Link input/output moduleIOL MOD SL 8XDX/DX E M12 IP67

Descripción del producto

IO-Link input/output module; 26 x 59.3 x 208 mm; Number of digital inputs 16; (configurable); Number of digital outputs 16; (configurable); IP 65; IP 67

Contacte con el proveedor

ifm

ifm

Sensor Technology, Networking and Control Technique for Automation

Google Map