speed monitor IO-Link - 0...2000 Hz

DP4122: speed monitor IO-Link - 0...2000 Hz; 63 x 30 x 24.5 mm; IP 67; IP 69K; C

speed monitor IO-Link - 0...2000 Hz

Manufacturer ifm
Description DP4122: speed monitor IO-Link - 0...2000 Hz; 63 x 30 x 24.5 mm; IP 67; IP 69K; C
Manufacturer Part Number DP4122
GTIN 4021179344531
ECLASS 27242605
Country of origin DE
Customs tariff number 90292038
Weight 77.300
Distributor ifm electronic gmbh
Type speed monitor IO-Link - 0...2000 Hz
Description MONITORING DISP-SPEED/IP69K
Modelos CAD

Selección de producto

CADManufacturer Part NumberDescriptionGTINECLASSCountry of originCustoms tariff numberWeightTypeDescription
No hay CAD disponibleDP4122DP4122: speed monitor IO-Link - 0...2000 Hz; 63 x 30 x 24.5 mm; IP 67; IP 69K; C402117934453127242605DE9029203877.300speed monitor IO-Link - 0...2000 HzMONITORING DISP-SPEED/IP69K

Descripción del producto

speed monitor IO-Link - 0...2000 Hz; 63 x 30 x 24.5 mm; IP 67; IP 69K; Connector

Contacte con el proveedor

ifm

ifm

Sensor Technology, Networking and Control Technique for Automation

Google Map