KD0024: Capacitive sensor; Sensing range 60 mm non-flush mountable; normally ope

Capacitive sensor

Manufacturer ifm
Description KD0024: Capacitive sensor; Sensing range 60 mm non-flush mountable; normally ope
Manufacturer Part Number KD0024
GTIN 4021179145213
ECLASS 27270102
Country of origin DE
Customs tariff number 85365080
Weight 307.500
Distributor ifm electronic gmbh
Type Capacitive sensor
Description KDE2060-FBOA/NI/NPT RT
Modelos CAD
Compruebe que se ha instalado este software.

Selección de producto

Manufacturer Part NumberDescriptionGTINECLASSCountry of originCustoms tariff numberWeightTypeDescription
KD0024KD0024: Capacitive sensor; Sensing range 60 mm non-flush mountable; normally ope402117914521327270102DE85365080307.500Capacitive sensorKDE2060-FBOA/NI/NPT RT

Descripción del producto

Capacitive sensor; Sensing range 60 mm non-flush mountable; normally open / normally closed; (selectable); AC/DC; terminals: ...2,5 mm²; Cable sheath: Ø 7...13 mm; IP 65; 2-wire; Ambient temperature -25...80 °C; Switching frequency 10 Hz AC / 10 Hz DC

Contacte con el proveedor

ifm

ifm

Sensor Technology, Networking and Control Technique for Automation

Google Map