Diode TVS Single Bi-Dir 40V 1.5KW Automotive 2-Pin SMC T/R

Manufacturer Vishay
Description Diode TVS Single Bi-Dir 40V 1.5KW Automotive 2-Pin SMC T/R
Manufacturer Part Number SMCJ40CA-E3/57T
Distributor Machine Compare LTD
Depth (cm) 0.70866
Height (cm) 0.26162
Width (cm) 0.622
Weight (g) 211
Modelos CAD
Compruebe que se ha instalado este software.

Selección de producto

Documentación

Contacte con el proveedor

Machine Compare

Machine Compare

The Leading Marketplace To Find And Sell Machinery.

Google Map