AIRSLIM M

Manufacturer MAGNOVENT
Description AirSlim 300M industrial ceiling fan
Part Number AirSlim 300M
Power 240 W
Blades number 5 aluminium blades
Supply voltage 110VAC – 240VAC single phase, 50/60 Hz
Protection degree IP 20
Sound level <40dBA
Airflow (min/max) 109.320 m3/h
Motor power 240 W
Maximum speed 112 rpm
Motor type Permanent magnet motor connected by Modbus RS485
Recommended coverage 230 m2
Maximum coverage 322 m2
Modelos CAD
Compruebe que se ha instalado este software.

Selección de producto

Part NumberDiameterPowerTotal weightAirflow (min/max)Motor powerMaximum speedRecommended coverageMaximum coverage
AirSlim 300M3.000 mm240 W29 kg109.320 m3/h240 W112 rpm230 m2322 m2
AirSlim 350M3.600 mm240 W32 kg163.145 m3/h240 W98 rpm350 m2490 m2
AirSlim 400M4.300 mm240 W35 kg192.288 m3/h240 W74 rpm470 m2658 m2

Descripción del producto

The Anemoi Airslim 240W fan is an industrial fan designed for commercial, domestic and industrial use in spaces up to 7.5m in height. It is an extremely fine fan, with built-in drive and totally silent. It is available in 4 different diameters and with digital control through a very intuitive screen. This model has a total of 5 aluminum blades and is designed to move a maximum of air with minimum consumption. Its weight reaches a maximum of 30 kg in the largest model which makes it possible to install it on any minimally load bearing element. It comes with a standard extension of 800mm and optionally has 4 extensions of different sizes.

Contacte con el proveedor

MAGNOVENT

MAGNOVENT

Company specialized in industrial, commercial or residential climate control systems and integral solutions of energy efficiency using big HVLS industrial fans and high intensity radiant heating systems.

Google Map