Butterfly Valve Lug Style w/10 Pos Handle EPDM Seat - BL03EDINC06

Manufacturer Metraflex Co.
Description Butterfly Valve Lug Style w/10 Pos Handle EPDM Seat - BL03EDINC06
Part Number BL03EDINC06
Material Cast Iron, EPDM Seat, DINC Disk
Ship Weight [lb] 30
Size [in] 6
L [in] 5 1/4
D [in] 2 1/4
A [in] 15-1/2
B [in] 10
C [in] 5 1/2
F [in] 6
E [in] 10 3/8
G [in] 9 1/2
K [in] 6
J [in] 8
Body Material Cast Iron
Disc Material DINC
Pressure at 250 deg F [psi] 200
Overall Height [in] 15.5
Tap Size 3/4-10 UNC
Liner Material EPDM
Upper Stem AISI 425
Lower Stem AISI 425
Upper Stem Bearing Oil Impregnated Bronze
Upper Stem O-Ring EPDM
Lower Stem O-Ring EPDM
Lower Stem Set Screw ASTM A-587
Position Plate 10 Pos./In/Pos. Carbon Steel
Modelos CAD
Compruebe que se ha instalado este software.

Selección de producto

Part NumberDescriptionMaterialShip Weight [lb]Size [in]L [in]D [in]A [in]B [in]C [in]F [in]E [in]G [in]K [in]J [in]Body MaterialDisc MaterialPressure at 250 deg F [psi]Overall Height [in]Tap SizeLiner MaterialUpper StemLower StemUpper Stem BearingUpper Stem O-RingLower Stem O-RingLower Stem Set ScrewPosition Plate 10 Pos./In/Pos.
BL03EDINC06Butterfly Valve Lug Style w/10 Pos Handle EPDM Seat - BL03EDINC06Cast Iron, EPDM Seat, DINC Disk3065 1/42 1/415-1/2105 1/2610 3/89 1/268Cast IronDINC20015.53/4-10 UNCEPDMAISI 425AISI 425Oil Impregnated BronzeEPDMEPDMASTM A-587Carbon Steel

Contacte con el proveedor

Metraflex Co.

Metraflex Co.

Manufacturer of piping products including anchors, rubber & metal expansion joints. Types of rubber & metal expansion joints include unions, hoses, spool type connectors, concentric reducers & flexible pipe couplings. Compensators, pipe fittings, assemblies, hose connectors, plate flanges, guides, hose, pipes, reducers, penetration seals, strainers, unions & valves. Types of valves include balancing, butterfly, check, double disc & foot valves.

Google Map