Dual Rod Slide Unit CXSM15-100

Manufacturer SMC
Description Dual Rod Slide Unit, Double Rod, 15 mm Bore, 100 mm Stroke Length
Manufacturer Part Number CXSM15-100
MI Item Number 02475677
Distributor Motion Industries
Motion Internal Description CXSM15-100 CYL, DUAL ROD
E-Shop link https://www.motionindustries.com/products/sku/02475677
Bearings Slide Bearing
Bore Diameter 15 mm
Cushion Type Rubber Bumper
Guided Cylinder Type Dual Rod Slide Unit
Maximum Operating Pressure +0.7 Mpa2
Minimum Operating Pressure +0.1 Mpa
Mounting Type Direct
Operating Pressure Range +0.1 to +0.7 Mpa
Operating Temperature Range -10 to +60 °C
Overall Height 20 mm
Overall Length 179 mm
Overall Width 58 mm
Piston Action Double-Acting
Port Gender Female
Port Size M5x0.8
Port Thread Standard ISO
Proof Pressure +1.05 Mpa
Pull Force at 100 psi 176 N
Push Force at 100 psi 247 N
Rod Gender Female
Rod Size 8 mm
Rod Type Double Rod
Stroke Length 100 mm
Weight 1.12 lbs
Modelos CAD
Compruebe que se ha instalado este software.

Selección de producto

Documentación

Contacte con el proveedor

Motion Industries

Motion Industries

Motion Industries is an industrial parts distributor for products including bearings, mechanical power transmission, electrical and industrial automation, hydraulic and pneumatics, process pumps, hydraulic and industrial hose and industrial/safety supplies. It also provides fabrication and repair services.

Google Map