Jobber Length Drill Bit, 018051

Manufacturer Precision Twist Drill
Description Jobber Length Drill Bit - R18 Series, #51, High Speed Steel Material, 1 in Flute, 118 ° Point Angle, 2 in OAL
Manufacturer Part Number 018051
MI Item Number 01688734
Distributor Motion Industries
E-Shop link https://www.motionindustries.com/products/sku/01688734
Material High Speed Steel
Coolant Delivery External
Cutting Direction Right Hand Cut
Double Margin No
Drill Bit Size #51
Finish/Coating Oxide
Flute Length 1 in
Helix Angle 21 to 34°
Material Grade M2
Overall Length 2 in
Parabolic Flutes No
Point Angle 118°
Point Type Conventional
Series R18
Shank Diameter 0.067 in
Shank Type Plain Round
Specification ANSI
Spiral Direction Right Hand Spiral
Spiral Type Regular Spiral
Spiral/Cut Right Hand Spiral/Right Hand Cut
Modelos CAD
Compruebe que se ha instalado este software.

Selección de producto

Documentación

Contacte con el proveedor

Motion Industries

Motion Industries

Motion Industries is an industrial parts distributor for products including bearings, mechanical power transmission, electrical and industrial automation, hydraulic and pneumatics, process pumps, hydraulic and industrial hose and industrial/safety supplies. It also provides fabrication and repair services.

Google Map