Jobber Length Drill Bit, 010044

Manufacturer Precision Twist Drill
Description Precision Twist Drill® Jobber Length Drill Bit - R10 Series, 11/16 in, High Speed Steel Material, 5-5/8 in Flute, 118 ° Point Angle, 7-5/8 in OAL
Manufacturer Part Number 010044
MI Item Number 01685619
Distributor Motion Industries
E-Shop link https://www.motionindustries.com/products/sku/01685619
Material High Speed Steel
Coolant Delivery External
Cutting Direction Right Hand Cut
Double Margin No
Drill Bit Size 11/16 in
Finish/Coating Oxide
Flute Length 5-5/8 in
Material Grade M2
Overall Length 7-5/8 in
Parabolic Flutes No
Point Angle 118°
Series R10
Shank Diameter 11/16 in
Shank Type Plain Round
Specification ANSI
Spiral Direction Right Hand Spiral
Modelos CAD
Compruebe que se ha instalado este software.

Selección de producto

Documentación

Contacte con el proveedor

Motion Industries

Motion Industries

Motion Industries is an industrial parts distributor for products including bearings, mechanical power transmission, electrical and industrial automation, hydraulic and pneumatics, process pumps, hydraulic and industrial hose and industrial/safety supplies. It also provides fabrication and repair services.

Google Map