Vista previa no disponible

Vertical Hollow Shaft Motor, HO75S2BLG

Manufacturer US MOTORS (NIDEC)
Description Vertical Hollow Shaft Motor - 3 ph Motor Phase, 1800 rpm Synchronous, 230/460 Motor Supply Voltage, 365TP Frame, Weather Protected Type I Enclosure, 60 Hz Frequency Rating
Manufacturer Part Number HO75S2BLG
MI Item Number 02779398
Distributor Motion Industries
Motion Internal Description 75 HP,1775 RPM,HO75S2BLG,230/460 V,365TP
E-Shop link https://motionindustries.com/products/sku/02779398
Duty / Condition Type Continuous Duty
Enclosure Type WPI (Weather Protected Type I)
Frame Material Cast Iron
Frame Size 365TP
Frequency Rating 60 Hz
Full Load Current 177.00 / 88.00 A
Full Load Efficiency 91.70 %
Harmonization Code 8501.52.8040
Insulation Class F
Motor Category Vertical Hollow Shaft Motor
Motor Horsepower 75 hp;75.0 hp
Motor Phase 3 ph
Motor Poles 4-pole
Motor Supply Voltage 230/460 V
Mounting Type Vertical
NEMA Design Class B
Shaft Diameter 2.38 in
Standards Met NEMA
Synchronous RPM 1800 rpm
Weight 800.00 lbs
Modelos CAD
Compruebe que se ha instalado este software.

Selección de producto

MI Item NumberDescriptionDuty / Condition TypeEnclosure TypeFrame MaterialFrame SizeFrequency RatingFull Load CurrentFull Load EfficiencyHarmonization CodeInsulation ClassMotor CategoryMotor HorsepowerMotor PhaseMotor PolesMotor Supply VoltageMounting TypeNEMA Design ClassShaft DiameterStandards MetSynchronous RPMWeight
02779398Vertical Hollow Shaft Motor - 3 ph Motor Phase, 1800 rpm Synchronous, 230/460 Motor Supply Voltage, 365TP Frame, Weather Protected Type I Enclosure, 60 Hz Frequency RatingContinuous DutyWPI (Weather Protected Type I)Cast Iron365TP60 Hz177.00 / 88.00 A91.70 %8501.52.8040FVertical Hollow Shaft Motor75 hp;75.0 hp3 ph4-pole230/460 VVerticalB2.38 inNEMA1800 rpm800.00 lbs

Contacte con el proveedor

Motion Industries

Motion Industries

Motion Industries is an industrial parts distributor for products including bearings, mechanical power transmission, electrical and industrial automation, hydraulic and pneumatics, process pumps, hydraulic and industrial hose and industrial/safety supplies. It also provides fabrication and repair services.

Google Map