Socket set screw, cup point type 1 NAAMS F23 SERIES

Standard NAAMS F23
Description Socket set screw, cup point type 1, 8 x 1,25 x 5 - NAAMS F230805
Part number F230805
Material Hardness 45 H
Omniclass number 23.13.23.11.13.19
Modelos CAD
Compruebe que se ha instalado este software.

Selección de producto

Nominal Ø (mm)Pitch (mm)Length (mm)
50.83
50.84
50.85
50.86
50.88
614
615
616
618
81.255
Thread class

Documentación