200 W (1/4 HP) BMU Series Brushless DC Motor Speed Control Systems

Manufacturer Oriental Motor U.S.A. Corp.
Description 200 W (1/4 HP) BMU Series Brushless DC Motor Speed Control Systems, BLM5200HPK-5KV300C / BMUD200-C
Manufacturer Part Number BLM5200HPK-5KV300C / BMUD200-C
E-Shop link https://catalog.orientalmotor.com/item/bmu-series-brushless-dc-motor-speed-control/200w-bmu-series-brushless-dc-motors/blm5200hpk-5kv300c-bmud200-c
Motor Type Brushless DC Motor
Motor Frame Size (mm) 90
Motor Frame Size (in.) 3.54
Output Power 200 W (1/4 HP)
Shaft/Gear Type Parallel Shaft Gearhead
Electromagnetic Brake Not Equipped
Power Supply Single-Phase / Three-Phase 200-240 VAC
Gear Ratio (X:1) 300
Variable Speed Range (r/min) 0.27|12
Power Input AC
Components BLM5200HPK-5KV300C (Motor), BMUD200-C (Driver)
Safety Standards UL|CSA|CE
Ambient Humidity 85% or less, noncondensing
Degree of Protection [Motor] IP66, [Driver] IP20
RoHS Compliant Product Yes
Min. Variable Speed (r/min) 0.27
Max. Variable Speed (r/min) 12
Max. Extension Length (m) 10.50
Driver Type Standard
Output Power Search 200 W (1/4 HP)
Rated Torque (N·m) 132
Rated Torque (lb-in) 1168.3
Power Supply (Search) Single-Phase 200-240 VAC|Three-Phase 200-240 VAC
Thermal Class CSA standards: 105 (A), EN standards: 120 (E)|UL
Rated Torque (lb-in) 1168.3
Output Shaft Imperial
Output Shaft Diameter 1-1/4 inch
Permissible Axial Load (lb) 154
Permissible Axial Load (N) 686
Permissible Axial Load
Permissible Radial Load (lb) 0.39 in. from Shaft End = 780, 0.79 in. from Shaft End = 940
Permissible Radial Load (N) 10 mm from Shaft End = 3483, 20 mm from Shaft End = 4216
Modelos CAD
Compruebe que se ha instalado este software.

Selección de producto

Manufacturer Part NumberMotor TypeMotor Frame Size (mm)Motor Frame Size (in.)Output PowerShaft/Gear TypeElectromagnetic BrakePower SupplyGear Ratio (X:1)Variable Speed Range (r/min)Power InputComponentsSafety StandardsAmbient HumidityDegree of ProtectionRoHS Compliant ProductMin. Variable Speed (r/min)Max. Variable Speed (r/min)Max. Extension Length (m)Driver TypeOutput Power SearchRated Torque (N·m)Rated Torque (lb-in)Power Supply (Search)Thermal ClassRated Torque (lb-in)Output ShaftOutput Shaft DiameterPermissible Axial Load (lb)Permissible Axial Load (N)Permissible Axial LoadPermissible Radial Load (lb)Permissible Radial Load (N)
BLM5200HP-AS / BMUD200-ABrushless DC Motor903.54200 W (1/4 HP)Round Shaft (No Gearhead)Not EquippedSingle-Phase 100-120 VAC 80|4000ACBLM5200HP-AS (Motor), BMUD200-A (Driver)UL|CSA|CE85% or less, noncondensing[Motor] IP66, [Driver] IP20Yes80400010.50Standard200 W (1/4 HP)0.645.63Single-Phase 100-120 VACCSA standards: 105 (A), EN standards: 120 (E)|UL5.63Metric14 mm  Half of motor mass or less0.39 in. from Shaft End = 33, 0.79 in. from Shaft End = 3810 mm from Shaft End = 150, 20 mm from Shaft End = 170
BLM6200SHP-5AS / BMUD200-ABrushless DC Motor1104.33200 W (1/4 HP)Parallel Shaft Gearhead (Stainless Steel Shaft)Not EquippedSingle-Phase 100-120 VAC516|800ACBLM6200SHP-5AS (Motor), BMUD200-A (Driver)UL|CSA|CE85% or less, noncondensing[Motor] IP66, [Driver] IP20Yes1680010.50Standard200 W (1/4 HP)2.925Single-Phase 100-120 VACCSA standards: 105 (A), EN standards: 120 (E)|UL25Imperial7/8 inch45200 0.39 in. from Shaft End = 123, 0.79 in. from Shaft End = 18010 mm from Shaft End = 550, 20 mm from Shaft End = 800
BLM6200SHP-10AS / BMUD200-ABrushless DC Motor1104.33200 W (1/4 HP)Parallel Shaft Gearhead (Stainless Steel Shaft)Not EquippedSingle-Phase 100-120 VAC10400|8ACBLM6200SHP-10AS (Motor), BMUD200-A (Driver)UL|CSA|CE85% or less, noncondensing[Motor] IP66, [Driver] IP20Yes840010.50Standard200 W (1/4 HP)5.750Single-Phase 100-120 VACCSA standards: 105 (A), EN standards: 120 (E)|UL50Imperial7/8 inch45200 0.39 in. from Shaft End = 123, 0.79 in. from Shaft End = 18010 mm from Shaft End = 550, 20 mm from Shaft End = 800
BLM6200SHP-15AS / BMUD200-ABrushless DC Motor1104.33200 W (1/4 HP)Parallel Shaft Gearhead (Stainless Steel Shaft)Not EquippedSingle-Phase 100-120 VAC15267|5.3ACBLM6200SHP-15AS (Motor), BMUD200-A (Driver)UL|CSA|CE85% or less, noncondensing[Motor] IP66, [Driver] IP20Yes5.326710.50Standard200 W (1/4 HP)8.676Single-Phase 100-120 VACCSA standards: 105 (A), EN standards: 120 (E)|UL76Imperial7/8 inch45200 0.39 in. from Shaft End = 123, 0.79 in. from Shaft End = 18010 mm from Shaft End = 550, 20 mm from Shaft End = 800
BLM6200SHP-20AS / BMUD200-ABrushless DC Motor1104.33200 W (1/4 HP)Parallel Shaft Gearhead (Stainless Steel Shaft)Not EquippedSingle-Phase 100-120 VAC204|200ACBLM6200SHP-20AS (Motor), BMUD200-A (Driver)UL|CSA|CE85% or less, noncondensing[Motor] IP66, [Driver] IP20Yes420010.50Standard200 W (1/4 HP)11.5101Single-Phase 100-120 VACCSA standards: 105 (A), EN standards: 120 (E)|UL101Imperial7/8 inch45200 0.39 in. from Shaft End = 123, 0.79 in. from Shaft End = 18010 mm from Shaft End = 550, 20 mm from Shaft End = 800
BLM6200SHP-30AS / BMUD200-ABrushless DC Motor1104.33200 W (1/4 HP)Parallel Shaft Gearhead (Stainless Steel Shaft)Not EquippedSingle-Phase 100-120 VAC30133|2.7ACBLM6200SHP-30AS (Motor), BMUD200-A (Driver)UL|CSA|CE85% or less, noncondensing[Motor] IP66, [Driver] IP20Yes2.713310.50Standard200 W (1/4 HP)16.4145Single-Phase 100-120 VACCSA standards: 105 (A), EN standards: 120 (E)|UL145Imperial7/8 inch67300 0.39 in. from Shaft End = 220, 0.79 in. from Shaft End = 28010 mm from Shaft End = 1000, 20 mm from Shaft End = 1250
BLM6200SHP-50AS / BMUD200-ABrushless DC Motor1104.33200 W (1/4 HP)Parallel Shaft Gearhead (Stainless Steel Shaft)Not EquippedSingle-Phase 100-120 VAC5080|1.6ACBLM6200SHP-50AS (Motor), BMUD200-A (Driver)UL|CSA|CE85% or less, noncondensing[Motor] IP66, [Driver] IP20Yes1.68010.50Standard200 W (1/4 HP)27.4240Single-Phase 100-120 VACCSA standards: 105 (A), EN standards: 120 (E)|UL240Imperial7/8 inch67300 0.39 in. from Shaft End = 220, 0.79 in. from Shaft End = 28010 mm from Shaft End = 1000, 20 mm from Shaft End = 1250
BLM6200SHP-100AS / BMUD200-ABrushless DC Motor1104.33200 W (1/4 HP)Parallel Shaft Gearhead (Stainless Steel Shaft)Not EquippedSingle-Phase 100-120 VAC10040|0.8ACBLM6200SHP-100AS (Motor), BMUD200-A (Driver)UL|CSA|CE85% or less, noncondensing[Motor] IP66, [Driver] IP20Yes0.84010.50Standard200 W (1/4 HP)51.6450Single-Phase 100-120 VACCSA standards: 105 (A), EN standards: 120 (E)|UL450Imperial7/8 inch90400 0.39 in. from Shaft End = 310, 0.79 in. from Shaft End = 38010 mm from Shaft End = 1400, 20 mm from Shaft End = 1700
BLM6200SHP-200AS / BMUD200-ABrushless DC Motor1104.33200 W (1/4 HP)Parallel Shaft Gearhead (Stainless Steel Shaft)Not EquippedSingle-Phase 100-120 VAC20020|0.4ACBLM6200SHP-200AS (Motor), BMUD200-A (Driver)UL|CSA|CE85% or less, noncondensing[Motor] IP66, [Driver] IP20Yes0.42010.50Standard200 W (1/4 HP)70610Single-Phase 100-120 VACCSA standards: 105 (A), EN standards: 120 (E)|UL610Imperial7/8 inch90400 0.39 in. from Shaft End = 310, 0.79 in. from Shaft End = 38010 mm from Shaft End = 1400, 20 mm from Shaft End = 1700
BLM6200SHP-5S / BMUD200-ABrushless DC Motor1104.33200 W (1/4 HP)Parallel Shaft Gearhead (Stainless Steel Shaft)Not EquippedSingle-Phase 100-120 VAC516|800ACBLM6200SHP-5S (Motor), BMUD200-A (Driver)UL|CSA|CE85% or less, noncondensing[Motor] IP66, [Driver] IP20Yes1680010.50Standard200 W (1/4 HP)2.925Single-Phase 100-120 VACCSA standards: 105 (A), EN standards: 120 (E)|UL25Metric22 mm45200 0.39 in. from Shaft End = 123, 0.79 in. from Shaft End = 18010 mm from Shaft End = 550, 20 mm from Shaft End = 800

Contacte con el proveedor

Oriental Motor U.S.A. Corp.

Oriental Motor U.S.A. Corp.

Oriental Motor is ISO 9000, ISO 9001, ISO 14000 & ISO 14001 certified manufacturer & distributor of motors & motion control systems. Offers over 10,000 different products to meet customer diverse requirements. Supply the widest selection of motion control products available, ranging from compact AC gearmotors & stepper motor systems, to brushless speed control systems, to linear & rotary actuators supplying linear & rotational motion. A full line of cooling fans is also included in a wide range of products. Also committed to consistently shipping order(s) on-time every time. Over 1,500 of the part numbers are available to ship the same day (for orders placed before 12pm PST) & another 10,000 are available to ship in less than seven days.

Google Map