Narrow Slot Take Up Frame, Narrow Slot - 1405

Manufacturer PCI ProCal, Inc.
Description Narrow Slot Take Up Frame, Narrow Slot - 1405
Part Number 1405
UPC Code 841946110541
Minimum Order 1
Syndication_SET 1
Unit_SET 1
Inch/Metric Inch
Type Side/Top Mount
Weight (lb) 12.5
Total Length (in) 20.5625
Total Length (mm) 522.28750000000002
Total Width (in) 6.0625
Total Width (mm) 153.98750000000001
Total Height (in) 2.75
Total Height (mm) 69.849999999999994
Series 200
SchemaID 102082
Category Narrow Slot
Bolt Size 43832
Bearing Type Narrow Slot Take Up Ball Bearing
Bore Size (in) 2
Bore Size (mm) 50.8
Bolt Hole Spacing (in) 2.5
Bolt Hole Spacing (mm) 63.5
Frame Type Narrow Slot
Shaft Height (in) 1.90625
Shaft Height (mm) 48.4
Housing Material Carbon Steel
Travel (in) 12
Travel (mm) 304.8
Bolt Hole Spacing [Lateral] (in) 19.0625
Bolt Hole Spacing [Lateral] (mm) 484.2
Modelos CAD
Compruebe que se ha instalado este software.

Selección de producto

Descripción del producto

Narrow Slot Take Up Frames provide an economical solution for light duty take-up applications with space limitations. These in-line frames can be mounted to the side or on top of the conveyor frame, offer from 6" to 18" of travel and utilize Narrow Slot Bearing units.

Documentación

Contacte con el proveedor

PCI, ProCal Innovations, LLC.

PCI, ProCal Innovations, LLC.

Manufacturer of material handling equipment components, assemblies and accessories. Load bearing roller assemblies, conveyor pulleys and pneumatic clutches and brakes are available. Accessories such as take-up frames, lagging, frame covers, hubs, bushings, axles and shafts are offered. Products are available in a wide variety of materials including steel, stainless steel, aluminum, non-metallic and high temperature materials and can be custom fabricated to meet application and specification requirements. Meets 3A sanitary, USDA and FDA standards. Made in the USA

Google Map