BARA - Bulls Eye® High-Density, High-Performance Test Point Array Cable Assembly

Manufacturer Samtec
Description Bulls Eye® High-Density, High-Performance Test Point Array Cable Assembly, BARA-01BJ1-02-11-0100
Part number BARA-01BJ1-02-11-0100
Series BARA
End 2 connector -01BJ: Straight bulkhead jack
Phase matching spec (range) -02: 2 Pico-seconds
Modelos CAD
Compruebe que se ha instalado este software.

Selección de producto

Series
BARA
End 2 connector
Second end plating option
-1: Gold all components
Phase matching specification
Phase matched pairs
-11
Overall assembly length (oal) (mm)

Descripción del producto

  • Performance: Up to 20 GHz / 40 Gbps
  • 25 AWG solid dielectric low loss microwave cable
  • High-density: 22 test points in <1.00 square inch
  • 50 ohm compression interface system
  • Bayonet mechanical latch for easy on/off

Contacte con el proveedor

Samtec

Samtec

Samtec is the service leader in the electronic interconnect industry and a global manufacturer of Connectors, Cables, Optics and RF Systems

Google Map