BE40A - 50 GHz, Bulls Eye®: Double Row, High-Performance Test System

Manufacturer Samtec
Description 50 GHz, Bulls Eye®: Double Row, High-Performance Test System, BE40A-S-92SP-2-2-03-0152
Part number BE40A-S-92SP-2-2-03-0152
Series BE40A
Transmission type -S: Stripline
End 2 connector -92SP: 2.92 mm straight plug
Phase matching spec (range) -2: 2 Pico-seconds
Modelos CAD
Compruebe que se ha instalado este software.

Selección de producto

Series
BE40A
Transmission type
End 2 connector
Phase matching spec (range)
No of rows
2
No of position (per row)
Overall assembly length (oal) (mm)

Descripción del producto

  • Enhanced system design with signal and ground pogo pin
  • Microstrip or stripline PCB transmission
  • 50 ohm impedance
  • 23 AWG solid dielectric low loss microwave cable with additional copper shielding
  • Replacement cables (BE40C Series) and block (BE40B Series) available
  • Backward compatible with our 20 GHz Bulls Eye® footprint (BDRA Series only)

Contacte con el proveedor

Samtec

Samtec

Samtec is the service leader in the electronic interconnect industry and a global manufacturer of Connectors, Cables, Optics and RF Systems

Google Map