BE70C - Replacement Cable for 70 GHz, Bulls Eye® (BE70A) High Performance Test System

Manufacturer Samtec
Description Replacement Cable for 70 GHz, Bulls Eye® (BE70A) High Performance Test System, BE70C-M-18SP-2-02-0152
Part number BE70C-M-18SP-2-02-0152
Series BE70C
Transmission type -M: Microstrip
End 2 connector -18SP: 1.85 mm straight plug
Phase matching spec (range) -2: 2 Pico-seconds
Modelos CAD
Compruebe que se ha instalado este software.

Selección de producto

Series
BE70C
Transmission type
End 2 connector
Phase matching spec (range)
No. of phase matched cables
Overall assembly length (oal) (mm)

Descripción del producto

  • Phase-matching: 2, 4, 6, or 8 cables
  • 50 ohm impedance

Contacte con el proveedor

Samtec

Samtec

Samtec is the service leader in the electronic interconnect industry and a global manufacturer of Connectors, Cables, Optics and RF Systems

Google Map