BQRA - 20 GHz, Bulls Eye®: Quad Row, High-Performance Test System

Manufacturer Samtec
Description 20 GHz, Bulls Eye®: Quad Row, High-Performance Test System, BQRA-92SJP-2-10-0100
Part number BQRA-92SJP-2-10-0100
Series BQRA
End 2 connector -92SJ: 2.92 mm straight jack
Phase matching spec (range) -2: 2 Pico-seconds
Modelos CAD
Compruebe que se ha instalado este software.

Selección de producto

Series
BQRA
End 2 connector
Plating
-P: Heavy gold / passivated stainless steel
Phase matching spec (range)
Phase matched pairs
-10
Overall assembly length (oal) (mm)

Descripción del producto

  • 23 AWG solid dielectric low loss microwave cable
  • Fixed-pin design
  • 50 ohm impedance
  • Replacement cables (BE23S Series), block (BQR Series) and elastomer available

Contacte con el proveedor

Samtec

Samtec

Samtec is the service leader in the electronic interconnect industry and a global manufacturer of Connectors, Cables, Optics and RF Systems

Google Map