Compact NSXm 16kA/70kA 16A/160A 4P EverLink circuit breaker

Manufacturer Schneider Electric
Description NSXm 25kA TM80D 4P/3T Elink breaker
Part Number LV426216
Modelos CAD
Compruebe que se ha instalado este software.

Selección de producto

Part NumberDescription
LV426210NSXm 25kA TM16D 4P/3T Elink breaker
LV426211NSXm 25kA TM25D 4P/3T Elink breaker
LV426212NSXm 25kA TM32D 4P/3T Elink breaker
LV426213NSXm 25kA TM40D 4P/3T Elink breaker
LV426214NSXm 25kA TM50D 4P/3T Elink breaker
LV426215NSXm 25kA TM63D 4P/3T Elink breaker
LV426216NSXm 25kA TM80D 4P/3T Elink breaker
LV426217NSXm 25kA TM100D 4P/3T Elink breaker
LV426218NSXm 25kA TM125D 4P/3T Elink breaker
LV426219NSXm 25kA TM160D 4P/3T Elink breaker

Contacte con el proveedor

Schneider Electric

Schneider Electric

Schneider Electric - Automation and Control

Google Map