Voice Coil Actuator (VCA) Developer’s Kit

A completely self-contained kit including a VCA with built-in feedback sensor and a programmable controller with motion control software

Manufacturer Sensata Technologies
Description Voice Coil Actuator (VCA) Developer’s Kit DK-LAS43-88-000A-P01-10E
Part number DK-LAS43-88-000A-P01-10E
Peak Force 340 lbs (1512.4 N)
Current at Peak Force 20 A
Continuous Stall Force 86.9 lbs (386.7 N)
Total Stroke 1.25” (31.74 mm)
Resolution 50 μ
Omniclass number 23.35.15.00
Modelos CAD
Compruebe que se ha instalado este software.

Selección de producto

Descripción del producto

Using this invaluable device, customers can quickly develop an actuation system and demonstrate a working design concept. Users can control velocity, position, force, reciprocation, and acceleration in applications such as valve control, beam steering, clamping, and up to multi-axis servo control.

Six models of VCAs are available for use in the Developer’s Kit. Each VCA is paired with the appropriate controller PCBA that is recommended to drive the particular VCA. The controller can operate in open or closed loop modes, is internally compensated for high linearity, and supports coordinated multi-axis applications. A flash drive is included in the kit which provides the necessary links to all software and set-up instructions, including driver downloads, user manual, specification sheets for the VCA’s and a configuration file that can be used to drive the VCA for easy start-up.

The customized MotionLab software program by Ingenia Motion Control provides a simplified programming environment and example programs such as program flow, motion, oscillation, timers, memory and I/O access. An oscillation motion test is available for simple built-in self-testing capability.

Each stock VCA Developer's Kit comes with an external threaded shaft, unless otherwise specified. Selecting a different shaft option will not increase the price of the Developer's Kit, but may affect availability. Please consult the VCA Data Sheet for more information on shaft options, performance, and more.

Contacte con el proveedor

Sensata Technologies

Sensata Technologies

Sensata Technologies is a global industrial technology company striving to create a cleaner, more efficient, electrified and connected world. Through its broad portfolio of sensors, electrical protection components and sensor-rich solutions which create valuable business insights, Sensata helps its customers address increasingly complex engineering and operating performance requirements. With more than 21,000 employees and global operations in 16 countries, Sensata serves customers in the automotive, heavy vehicle & off-road, industrial, and aerospace markets.

Google Map