Sprockets, duplex ANSI 35-2 with 9.53 mm (3/8'') pitch, Type B

Manufacturer SKF
Description Sprockets, duplex ANSI 35-2 with 9.53 mm (3/8'') pitch, Type B
Part number PHS 35-2BH12
Modelos CAD
Compruebe que se ha instalado este software.

Selección de producto

DesignationPitch (mm)Pitch (inch)Number of teethOutside diameter OD (mm)TypeBore Min. (mm)Bore Max. (mm)Hub H (mm)Hub L (mm)Plate thickness t1 (mm)Plate thickness t2 (mm)Mass (kg)
PHS 35-2BH129.533/81241.4B12.714.292531.754.1114.250.15
PHS 35-2BH139.533/81344.45B12.717.4628.1831.754.1114.250.16
PHS 35-2BH149.533/81447.5B12.722.2331.7531.754.1114.250.2
PHS 35-2BH159.533/81550.55B12.723.8135.7231.754.1114.250.25
PHS 35-2BH169.533/81653.59B12.723.8137.3131.754.1114.250.29
PHS 35-2BH179.533/81756.64B12.717.4640.4831.754.1114.250.34
PHS 35-2BH189.533/81859.69B12.720.6443.6631.754.1114.250.38
PHS 35-2BH199.533/81962.74B12.723.8147.6331.754.1114.250.44
PHS 35-2BH209.533/82065.79B19.0523.8149.2134.934.1114.250.49
PHS 35-2BH219.533/82168.83B19.0534.9352.3934.934.1114.250.56
Bore d

Descripción del producto

All SKF sprockets are manufactured according to ISO606 & ASME B29.100
standard. The sprockets are made from steel material C-45 and premium
carbon steel no. 20 on hub material if welded. For some special sprockets
gray cast iron HT250 or cast iron 250 material is used.
Sprockets 25T and below are hardened as standard (typically 35-40 HRC).
This is only valid for sprocket teeths manufactured with steel material
C-45. Surface treatment such as black oxide and zinc plating can be offered
upon request.
Tolerances are machined according to DIN 8196.
All sprockets are completely deburred and protected with rustproof oil.

Contacte con el proveedor

SKF

SKF

For a world of sustainable rotation

Google Map