HR Bolt 10.9 EN 14399-3-6 K2 tZn

Manufacturer SOFAST Technologie
Standard EN 14399-3-6
Description Bolt EN 14399-3 - M 27 x 140 -10.9/10 - HR - K2 - tZn
Part number BLHR109-27-140-22
Label/certification CE
Class 10.9
Coating Hot-dip galvanised
Dimensional M27x140
Diameter 27 mm
Length 140 mm
k 17 mm
b 66 mm
s 46 mm
m 23.8 mm
h 5 mm
d2 50 mm
ts2 min 78 mm
ts2 max 100 mm
Modelos CAD
Compruebe que se ha instalado este software.

Selección de producto

Grip length ts2 (mm)

Descripción del producto

• SOFAST Technologie French manufacturer of structural bolting offers you a range of HR high-strength 8.8 and 10.9 bolts, not coated or hot-dip galvanised.
• This high-strength structural bolting for preloading is in compliance with the standards EN 14399-1, EN 14399-2, EN 14399-3 and EN 14399-6.
• All the products of the SOFAST Technologie range have CE marking.
• The products under the NF mark of the SOFAST Technologie range are identified by special marking on each component, therefore guaranteeing they comply with the specific regulation NF 070.
• To allow for safe and compliant tensioning of its products, SOFAST Technologie indicate the installation conditions on each box (installation torque at 0.75 Mri, and at 1.1 Mri, as well as the km and Vk coefficients).

Contacte con el proveedor

SOFAST Technologie

SOFAST Technologie

SOFAST Technologie French manufacturer of structural bolting

Google Map