CRU 200 and 500 Series Recovery Units

Manufacturer Spirax Sarco
Descripción CRU200-4D-CM103-SS Condensate Recovery Unit
Código del producto CRU200-4D-CM103-SS
Peso 275 Kg
Grupo de Materiales Primarios Stainless Steel
Grado de material primario 304
Variante CRU200-4D-CM103-SS
Modelos CAD
Compruebe que se ha instalado este software.

Selección de producto

CADCódigo del productoDescripciónPesoGrupo de Materiales PrimariosGrado de material primarioVariante
 CRU200-2D-CM33-CSCRU200-2D-CM33-CS Condensate Recovery Unit215 KgStainless Steel304CRU200-2D-CM33-CS
 CRU200-2D-CM33-SSCRU200-2D-CM33-SS Condensate Recovery Unit215 KgStainless Steel304CRU200-2D-CM33-SS
 CRU200-2D-CM34-CSCRU200-2D-CM34-CS Condensate Recovery Unit215 KgStainless Steel304CRU200-2D-CM34-CS
 CRU200-2D-CM34-SSCRU200-2D-CM34-SS Condensate Recovery Unit215 KgStainless Steel304CRU200-2D-CM34-SS
 CRU200-4D-CM101-CSCRU200-4D-CM101-CS Condensate Recovery Unit245 KgStainless Steel304CRU200-4D-CM101-CS
 CRU200-4D-CM101-SSCRU200-4D-CM101-SS Condensate Recovery Unit245 KgStainless Steel304CRU200-4D-CM101-SS
 CRU200-4D-CM102-CSCRU200-4D-CM102-CS Condensate Recovery Unit250 KgStainless Steel304CRU200-4D-CM102-CS
 CRU200-4D-CM102-SSCRU200-4D-CM102-SS Condensate Recovery Unit250 KgStainless Steel304CRU200-4D-CM102-SS
 CRU200-4D-CM103-CSCRU200-4D-CM103-CS Condensate Recovery Unit275 KgStainless Steel304CRU200-4D-CM103-CS
 CRU200-4D-CM103-SSCRU200-4D-CM103-SS Condensate Recovery Unit275 KgStainless Steel304CRU200-4D-CM103-SS

Descripción del producto

The Spirax Sarco CRU 200 and 500 series condensate recovery units with fixed speed pumps are designed to handle hot flashing condensate entering the receiver (up to 98 °C) which is commonly returned for use as boiler feedwater. The standard range can handle quantities up to 20 m3/hr, duty/assist with varying pump delivery heads. For higher duties please contact Spirax Sarco. The package comprises - receiver, frame, pumps, valves, level controls and pre-wired control panel.

Contacte con el proveedor

Spirax Sarco

Spirax Sarco

Spirax Sarco is the world leader in high quality products for the control and efficient use of steam and other industrial fluids. To request 3D CAD Models that are currently not available on this site, please contact CADenquiries@spiraxsarco.com.

Google Map