MagmaX AA.171 GPS/GLONASS/GALILEO/BeiDou Antenna Dual pin patch, 3M RG-174

Manufacturer Taoglas
Description MagmaX IP67 GPS/QZSS (L1), Galileo (E1), GLONASS (G1), BeiDou (B1) External Automotive Antenna 3M RG-174 SMA(M)-SAW Filter
Part Number AA.171.301111
Cable 3m RG174 (fully customizable)
Connector SMA(M) (fully customizable)
Casing ABS
Water Proof Level IP67
Weight 92g
Temperature Range -40°C ~ +85°C
Storage Temperature Range -40°C ~ +90°C
Dimensions 53*50*17mm
RoHs Compliant Yes
Magnetic Pull Force Pull horizontal max pull force(kgf): 0.52 Pull vertical max pull force(kgf): 0.48
Modelos CAD
Compruebe que se ha instalado este software.

Selección de producto

Descripción del producto

Features:
Magnetic Mount
Low Axial Ratio, less than 3
Covers:
• GPS/QZSS (L1)
• Galileo (E1)
• GLONASS (G1)
• BeiDou (B1)
Cable: 3m RG-174
Connector: SMA(M)
First Tier Automotive TS16949 Approved
Dimensions: 53mmx50mmx17mm
RoHS & Reach Compliant

Documentación

Contacte con el proveedor

Taoglas

Taoglas

Taoglas is a leading enabler of digital transformation using IoT from initial strategy definition, to design, build, deployment and managed services. 

Google Map