Aurora Bearing AW & AG Series Female Rod Ends - High Strength Alloy - Precision - AG-7

Aurora Bearing

Manufacturer The Timken Company
Description Aurora Bearing AW & AG Series Female Rod Ends - High Strength Alloy - Precision, Ball Bore .4375 in - AG-7
Manufacturer Part Number AG-7
Timken Engineering Tools https://www.timken.com/engineering-tools/
Product Page https://cad.timken.com/keyword/all-product-types?key=all&keyword=AG-7&SchType=2
Thread Type Left Hand
B - Ball Bore (in) .4375
W - Ball Width (in) .562
H - Head Width (in) .437
A - Base to Center (in) 1.812
D - Head Diameter (in) 1.125
C - Thread Depth (in) 1.062
Thread Size 7/16-20
Ultimate Radial Static Load Capacity (lbs) 10,285
Modelos CAD
Compruebe que se ha instalado este software.

Selección de producto

Descripción del producto

Body - Alloy Steel - heat treated - protective coated for corrosion resistance.
Ball - Alloy steel - heat treated - hard chrome plated.
Race - Alloy steel - heat treated - protective coated for corrosion resistance.
Units in this series will be magnafluxed on special request only. Specify by adding suffix "M". Ex.: AW-8M.
Units are supplied without grease fittings. When a grease fitting is required, specify by adding suffix "Z" or "F". Ex.: AW-6Z = Zerk Type Fitting AW-6F = Flush Type Fitting.
Load ratings apply only to rod ends without grease fittings. For load ratings with fittings, please consult our engineering department.
Studded configuration available upon request. Specify by adding suffix "S". Ex.: AW-8S.
PTFE Liners available upon request. Specify by adding suffix "T". Ex.: AW-8T.

Contacte con el proveedor

The Timken Company

The Timken Company

We are globally recognized as the authority in friction management, power transmission and metallurgy and partner with a broad range of global customers. Our deep vertical industry knowledge and vast experience across markets and geographies inform how we innovate and solve problems for the most challenging applications worldwide.

Google Map