Caged Ball LM Guide Radial Type Model SSR-XW

Manufacturer THK
Description Linear guide SSR15XWY type, 1 block(s), Without QZ lubricator, DD - With double, side, inner seals, Preload type: normal clearance, Rail length: 1000 mm, Accuracy grade: Normal grade, Symmetric G dimension: G=20mm
Part number SSR15X W 1 DD + 1000L Y
Mass 1.35 kg
Note Different load ratings in reverse radial and lateral. See document Load ratings for more details
Modelos CAD
Compruebe que se ha instalado este software.

Selección de producto

Number of blocks
Lubricant cartridges
Seal type
Preload type
Rail length (mm)
Accuracy grade
Position of the first hole (symmetric by default) (mm)
Rail hole type

Contacte con el proveedor

THK

THK

Manufacturer of linear motion

Google Map