3-phase 400V VSX models - 90° ATEX electric actuator, aluminium housing with manual override by external shaft or hand wheel for torques of 25 to 1000Nm and in accordance with CE-ROHS-REACH directives

Manufacturer Valpes
Description 3-phase 400V VSX models - 90° ATEX electric actuator, aluminium housing with manual override by external shaft or hand wheel for torques of 25 to 1000Nm, Torque 100Nm, Voltage supplies 400V triphase 50/60Hz
Part Number VSX100.909.R00
Star drive nut Connection 22 F07/F10
Torque 100Nm
Voltage supplies 400V triphase 50/60Hz
Power 135W
Operating time (90°) 10s
Modelos CAD
Compruebe que se ha instalado este software.

Selección de producto

Documentación

Contacte con el proveedor

Valpes

Valpes

VALPES was founded in 1986 and is now part of the WATTS WATER TECHNOLOGIES group.The 1500m2 production plant based in Moirans near Grenoble meets the latest standards required by the profession (ISO 9001, ATEX, IECEx, CSA / UL, EAC, EACEx). It is in this area that all VALPES electric actuators are manufactured, assembled and tested.

Google Map