3" High Performance Butterfly Valve Wafer

High Performance Butterfly Valve

Manufacturer Valworx
Description 3" High Performance Butterfly Valve Wafer
Part Number 569003A
Buy Now https://www.valworx.com/product/high-performance-butterfly-valve-wafer-3
Type High Performance Butterfly Valve
Pipe Size 3 inch wafer design
Suitable Flanges ANSI /ASME B16.5 Class150, MSSSP44 Class 150, API605 Class 150, JIS B2212 10K, JIS B2212 16K
Flow Capacity Cv 180 (Cv = number of GPM of 60 °F water at 1 psi pressure drop)
Pressure Rating 285 PSI (16.9 Bar), Full vacuum
Temperature Range -40 to 450 °F (-40 to 230 °C)
Valve Body 316 Stainless steel
Disc Single piece, machined 316 stainless steel
Disc Seat/Liner RPTFE
Stem Packing RPTFE
Stem 17-4PH/316
Actuator Mount ISO5211, F07, 11mm square stem
Modelos CAD
Compruebe que se ha instalado este software.

Selección de producto

Documentación

Contacte con el proveedor

Valworx

Valworx

Valworx is a leading supplier of actuated valves and accessories. Stainless, brass, PVC, sanitary ball and butterfly valves. Electric, pneumatic and manual actuation.

Google Map