Pressure reducers

Pressure reducers G1/4"

Description Panel mounting pressure reducer G1/4", adjusting range 1,5÷12 bar
Type UZRRH4/12
Adjusting range (bar) 1,5÷12
Weight (g) 120
Modelos CAD
Compruebe que se ha instalado este software.

Selección de producto

TypeAdjusting range (bar)Flow rate 6 bar Δp=1 (Nl/min)Port sizeWeight (g)
UZRRH4/30,2÷2380G1/4"120
UZRRH4/50,4÷4380G1/4"120
UZRRH4/70,8÷9380G1/4"120
UZRRH4/121,5÷12380G1/4"120
UZRRM4/30,2÷2380G1/4"195
UZRRM4/50,4÷4380G1/4"195
UZRRM4/70,8÷9380G1/4"195
UZRRM4/121,5÷12380G1/4"195

Documentación

Contacte con el proveedor

WAIRCOM

WAIRCOM

INDUSTRIAL PNEUMATIC COMPONENTS

Google Map