0.5mm board to board connector,With positioning column 30P usb

Manufacturer XKB Connecitity
Description 0.5mm board to board connector,With positioning column 30P usb
Part Number X1015WM-30L-C
product type board to board connector
Product spacing 1.00mmPitch(.039")
Rated current 0.3A
Rated voltage 150V
Product PIN number 30
Product row number single row
working temperature -25℃~+85℃
Packing quantity 1000 pieces/disc
Industry standard UL/CUL-E326732
Modelos CAD

Selección de producto

CADPart NumberDescriptionproduct typeProduct spacingRated currentRated voltageProduct PIN numberProduct row numberworking temperaturePacking quantityIndustry standardBUY NOW
No hay CAD disponibleX1015WM-30L-C0.5mm board to board connector,With positioning column 30P usbboard to board connector1.00mmPitch(.039")0.3A150V30single row-25℃~+85℃1000 pieces/discUL/CUL-E326732BUY NOW

Contacte con el proveedor

XKB Connectivity

XKB Connectivity

XKB Technology (XKB) has a complete range of product lines, including: tact switch, key switch, dip switch, micro switch, detection switch, light switch, multi-function switch, input and output connector, line for board connectors, board-to-board connectors, card connector, audio connectors, power connectors, XKB is proud of the development of the world's strong hardware and software, constantly introducing new products, and actively committed to become the world's switch connection Manufacturer.

Google Map