0.5mm flip type FPC connector H = 1.0mm rear lock 22p tinning

Manufacturer Guangdong XKB Technology Co., Ltd.
Description 0.5mm flip type FPC connector H = 1.0mm rear lock 22p tinning
Part Number X05A10H22T
product type FFC/FPC connector
Installation method Back lock
Operation method Flip
Product height 1
Rated current 0.5A
Rated voltage 50V
Modelos CAD
Compruebe que se ha instalado este software.

Selección de producto

Part NumberDescriptionproduct typeInstallation methodOperation methodProduct heightRated currentRated voltage
X05A10H22T0.5mm flip type FPC connector H = 1.0mm rear lock 22p tinningFFC/FPC connectorBack lockFlip10.5A50V

Documentación

Contacte con el proveedor

XKB Connectivity

XKB Connectivity

XKB Technology (XKB) has a complete range of product lines, including: tact switch, key switch, dip switch, micro switch, detection switch, light switch, multi-function switch, input and output connector, line for board connectors, board-to-board connectors, card connector, audio connectors, power connectors, XKB is proud of the development of the world's strong hardware and software, constantly introducing new products, and actively committed to become the world's switch connection Manufacturer.

Google Map