MB1 - 1.00 mm Mini Edge Card Socket With Guides

Manufacturer Samtec
Description 1.00 mm Mini Edge Card Socket With Guides, MB1-120-01-F-S-01-SL
Part number MB1-120-01-F-S-01-SL
Series MB1
Number of positions 20
CAD-mallien
Varmista, että tämä ohjelmisto on asennettu

Tuotevalikoima

Series
MB1
Number of positions
Lead style
-01
Plating option
Row specification
-S: Single row
Card thickness
Solder locks
No card guides

Tuotekuvaus

  • 1.00 mm (.0394") pitch
  • Accepts .031" (0.80 mm) and .062" (1.60 mm) thick cards
  • Optional card guides
  • Single row design up to 50 pins

Ota yhteyttä toimittajaan

Samtec

Samtec

Samtec is the service leader in the electronic interconnect industry and a global manufacturer of Connectors, Cables, Optics and RF Systems

Google Map