MEC1 - 1.00 mm Mini Edge Card Socket, Vertical

Manufacturer Samtec
Description 1.00 mm Mini Edge Card Socket, Vertical, MEC1-105-02-F-D
Part number MEC1-105-02-F-D
Series MEC1
Number of positions 5
Card thickness -02: 1,58mm [.062] THICK CARD
CAD-mallien
Varmista, että tämä ohjelmisto on asennettu

Tuotevalikoima

Series
MEC1
No of positions
Card thickness
-02: 1,58mm [.062] THICK CARD
Plating specification
Row specification
-D: Double row
Polarized option
Alignment pin
Locking clip
Polyimide film pad
Tape & Reel packaging

Tuotekuvaus

  • 1.00 mm (.0394") pitch
  • Accepts .062" (1.60 mm) thick cards
  • Double row design up to 140 pins polarized
  • Optional alignment pin

Ota yhteyttä toimittajaan

Samtec

Samtec

Samtec is the service leader in the electronic interconnect industry and a global manufacturer of Connectors, Cables, Optics and RF Systems

Google Map