MEC1-EM - 1.00 mm Mini Edge Card Socket, Edge Mount

Manufacturer Samtec
Description 1.00 mm Mini Edge Card Socket, Edge Mount, MEC1-105-02-F-D-EM2
Part number MEC1-105-02-F-D-EM2
Series MEC1-EM
Number of positions 5
Card thickness -02: .062 [1.58mm] Thick Card
CAD-mallien
Varmista, että tämä ohjelmisto on asennettu

Tuotevalikoima

Series
MEC1-EM
No of positions
Card thickness
-02: .062 [1.58mm] Thick Card
Plating specification
Row specification
-D: Double
Edge mount option
Polarized option
Packaging

Tuotekuvaus

  • 1.00 mm (.0394") pitch
  • Accepts .062" (1.60 mm) thick cards
  • Double row design up to 140 pins polarized

Ota yhteyttä toimittajaan

Samtec

Samtec

Samtec is the service leader in the electronic interconnect industry and a global manufacturer of Connectors, Cables, Optics and RF Systems

Google Map