MEC2-DV - 2.00 mm Mini Edge Card Connector, Vertical

Manufacturer Samtec
Description 2.00 mm Mini Edge Card Connector, Vertical, MEC2-05-01-L-DV
Part number MEC2-05-01-L-DV
Series MEC2-DV
Number of positions 5
Card thickness -01: 1.57mm [.062"] Thick
CAD-mallien
Varmista, että tämä ohjelmisto on asennettu

Tuotevalikoima

Series
MEC2-DV
Number of positions
Card thickness
Plating options
-L: 10µ'' Selective Gold In Contact Area Matte Tin On Tail
Row specification
-DV: Surface mount
Polarization option
Weld Tab option
Polymide film option
Packaging options

Tuotekuvaus

  • 2.00 mm (.0787") pitch
  • Accepts .062" (1.60 mm) and .093" (2.36 mm) thick cards
  • Double row design up to 100 pins polarized
  • Performance up to 14 Gbps
  • Rugged weld tab option

Ota yhteyttä toimittajaan

Samtec

Samtec

Samtec is the service leader in the electronic interconnect industry and a global manufacturer of Connectors, Cables, Optics and RF Systems

Google Map