MEC6-RA - 0.635 mm Micro Edge Card Connector, Right-Angle

Manufacturer Samtec
Description 0.635 mm Micro Edge Card Connector, Right-Angle MEC6-110-02-L-D-RA1
Part number MEC6-110-02-L-D-RA1
Series MEC6-RA
Number of positions 10
CAD-mallien
Varmista, että tämä ohjelmisto on asennettu

Tuotevalikoima

Series
MEC6-RA
Number of Positions
Card thickness
-02: 1.57mm [.062] Thick card
Plating specification
Row specification
-D: Double
Tail option
-RA1: Standard
Packaging option

Tuotekuvaus

  • 0.635 mm (.025") pitch
  • Accepts .062" (1.60 mm) thick cards
  • Double row design up to 100 pins
  • Standard alignment pin

Ota yhteyttä toimittajaan

Samtec

Samtec

Samtec is the service leader in the electronic interconnect industry and a global manufacturer of Connectors, Cables, Optics and RF Systems

Google Map