A441-DN50/40

Sink waste and trap with stainless steel grid DN70

Manufacturer Alca plast
Description Sink waste and trap with stainless steel grid DN70 A441 Ø50/40
Part Number A441-DN50/40
Weight 0,3027 kg
Extended warranty 3 years
Basic warranty 2 years
Norms EN 274
Customs code 39229000
Quantity – packing 25 pcs
Quantity – Palett 700 pcs
Dimensions – piece 250×80×120 mm
Dimensions – packing 590×240×390 mm
Weight – packing 7,2525 kg
Weight– Palett 223,07 kg
Odour trap 53 mm
Flow rate 44 l/min
Thermal resistance 95 ˚C
Modèles CAO
Assurez-vous que ce logiciel a été installé.

Sélection de produit

Description du produit

Application

  • For sink

Specifications

  • Waste outlet ready for connection to drain pipe Ø50 mm or Ø40 mm
  • Material: polypropylene

Scope of supply

  • Waste and trap body
  • PVC plug
  • Stainless steel outlet grid

Contactez le fournisseur

Alca plast, s.r.o.

Alca plast, s.r.o.

Sanitary equipment Alca plast - WC modules, Outdoor drains, wastes and traps, floor drainsi, universal rain drums, WC seats, Inlet fill valves and flush valves.

Google Map