Check valve - AL 52-CB

Check valve with low weight and compact design suitable for fluids

Manufacturer AXEL LARSSON
Description Check valve - AL 52-CB, PN16, DN 300, AL 52-CB-5440-DN300
Part number AL 52-CB-5440-DN300
Omniclass number 23.13.23.11.13.11
Nominal diameter 300 mm
Length 38 mm
Body diameter 380 mm
Pressure class PN16
Max operating temperature +110°C
Material Carbon steel / EPDM
Modèles CAO
Assurez-vous que ce logiciel a été installé.

Sélection de produit

Material

Documentations

Contactez le fournisseur

AXEL LARSSON

AXEL LARSSON

With us, you get access to the expertise of one of the Nordic region's leading suppliers of valves and instruments. We assemble and deliver more than 25,000 complete valve packages annually. Through our experience of all kinds of industrial processes, we meet the requirements of different industries and can develop customized solutions for your company's needs.

Google Map