CL-251-TC Series (625 lbs), Steel

Toggle Clamps

Manufacturer Carr Lane Manufacturing
Description CL-251-TC Series (625 lbs), Steel
Part Number CL-251-TC
Material Steel
Finish Zinc Plated
Modèles CAO
Assurez-vous que ce logiciel a été installé.

Sélection de produit

Part NumberDescriptionBase Part NumberOptionMaterialFinishDESCRIPTIONHOLDING CAPACITY (lbs)SHIPPING WEIGHT (lbs)Measurement
CL-251-TCCL-251-TC Series (625 lbs), SteelCL-251-TC SteelZinc PlatedOpen Arm, Flanged Base625.5Universal
CL-251-TC-CLAMPEDCL-251-TC Series (625 lbs), Clamped, SteelCL-251-TCClampedSteelZinc PlatedOpen Arm, Flanged Base625.5Universal
CL-252-TCCL-251-TC Series (625 lbs), SteelCL-252-TC SteelZinc PlatedOpen Arm, Straight Base625.5Universal
CL-252-TC-CLAMPEDCL-251-TC Series (625 lbs), Clamped, SteelCL-252-TCClampedSteelZinc PlatedOpen Arm, Straight Base625.5Universal

Description du produit

CL-251-TC

Open Arm, Flanged Base

Classic-design horizontal-handle clamp with a low clamping arm. Arm opens 90° while handle moves 90°. Open arm provides adjustable spindle location. Choice of flanged base or straight base. 625 lbs holding capacity. Made in USA.

Contactez le fournisseur

Carr Lane Manufacturing

Carr Lane Manufacturing

Your Source for Tooling Components

Google Map