Aperçu non disponible

Bolted connections with waisted shank - Stud bolts - Type Z with long thread

Standard DIN 2510 Part 3
Description Stud-bolt Z M 42 x 225 DIN 2510 - 25CrMo4
Part number DIN 2510 Z M 42×225 - 25CrMo4
Material 25CrMo4
Omniclass number 23.13.23.11.13
Modèles CAO
Assurez-vous que ce logiciel a été installé.

Sélection de produit

Thread d1d2 (mm)d3 (mm)d4 (mm)d5 (mm)d6 (mm)z1 max (mm)z2 (mm)b3 (mm)SW (mm)Pitch (mm)c3 max (mm)c3 min (mm)Centre hole
M 128.580001.7542771.751618A 1,6
M16121200025311022022A 1,6
M 2015140002.5636112.52426A 1,6
M 24181400036421132931A 1,6
M 2720.51800036471333234A 1,6
M 3023180003.5650133.53638A 2,5
M 3325.5250003.5953223.53941A 2,5
M 3627.52500049572244345A 2,5
M 3930.528000410602444648A 2,5
M 4232.5280004.51064244.54951A 2,5
Grip (mm)
Type of the materialName of the material
steel and nickel alloyX12Ni5
steel and nickel alloyC35E
steel and nickel alloy35B2
steel and nickel alloy25CrMo4
steel and nickel alloy42CrMo4
steel and nickel alloy21CrMoV5-7
steel and nickel alloy40CrMoV4 6
steel and nickel alloyX22CrMoV12-1
steel and nickel alloyX19CrMoNbVN11-1
steel and nickel alloyX7CrNiMoBnb16-16
Hole
not applicable