Busbar Plug-in

E-Line KX Busbar Plug-in

Busbar Plug-in

Manufacturer EAE Elektrik
Description Busbar
Part number EAE E-Line KX Busbar
Distributor part number EAE E-Line KX Busbar
Distributor EAE Elektrik
E-Shop link https://www.eaeelectric.com/bim
Material Extruded aluminium, RAL7038-Electrostatic painted
Modèles CAO

Sélection de produit

Description du produit

Busbar System - Quick and Easy Assembly

E-Line KX Series Compact Busbar Systems are used in horizontal and vertical energy distribution and transmission in Bolt-on and Plug-in types. In addition, they can be utilized at segments of factories and buildings where electrical outlets are not required for transmission purposes only. With its special design,a minimum voltage drop occurs.

Horizontal Apllications

The busbar system is used to distribute electrical current to a point along the route within the facility, starting from a point such as a transformer, generator or panel, as well as to distribute electrical current to where the power is predominantly consumed in the facility by receiving electrical current from receiving points where tap off boxes are installed.

Vertical Apllications

Installed vertically the same systems can be used for rising-mains applications, with tap-offs feeding individual floors. Certified fire barriers are available at points where the busbar passes through a floor slab. Protection devices such as fuses, switch fuses or circuit breakers are located along the busbar run, reducing the need for large distribution boards and the large quantities of distribution cables running to and from installed equipment.

Technical Features

  • Plug-in type (Standard 2 plug-in outlets on both sides of the 3m enclosure)
  • Bolt-on type (outlets only at joint)
  • Plug-in window number can be increased optionally
  • For aluminium conductors 1000A and above, for copper conductors 1250A and above bus bar range have plug-in Windows at both sides
  • High short circuit resistance due to compact construction
  • Less voltage drop in comparison to cable systems
  • Special alloy metal enclosure provides higher mechanical strength and causes less electromagnetic interference.
  • Better cooling capability
  • High resistance to fire
  • Seismic resistance
  • Protection Degree (IP55 standard and IP67 optional)
  • Requires less space in comparison to cable systems

Contactez le fournisseur

EAE Elektrik

EAE Elektrik

DEPUIS 1973...Le Groupe EAE a commencé son parcours dans le secteur de l'électricité en 1973 sous le nom d'EAE Elektrik basé à Güngören. Avec l'augmentation de sa capacité de production, l'activité a ensuite été transférée vers l'usine moderne d'İkitelli en 1995. En 2007, les nouveaux établissements et les activités de leurs usines de production installées à Esenyurt ont contribué à accroître l'espace de production. Toutes les entreprises d'EAE Group sont établies avec un capital 100 % national, et le développement des produits est effectué par les départements AR-GE au sein des entreprises. EAE Group, qui dispose d'une équipe d'experts dans chaque domaine et qui emploie 2 500 personnes, est l'une des entreprises leaders sur le marché des produits électriques en Turquie. EAE Group exerce ses activités conformément aux normes ISO 9001 Management de la qualité, ISO 14001 Management environnemental et ISO 27001 Systèmes de management de la sécurité des informations. La conformité des produits électriques fabriqués aux normes mondiales est certifiée à la suite des tests réalisés par les laboratoires KEMA et CESI. En outre, elle soutient sa perspective innovante avec par plus de 30 brevets, plus de 300 marques et plus de 100 dessins et modèles industriels.

Google Map