0.4/0.5mm Pitch, 1.5mm Height, High Speed Transmission

Manufacturer Hirose Electric Co., Ltd.
Description 0.4/0.5mm Pitch, 1.5mm Height, High Speed Transmission - FH55 - FH55-40S-0.5SH - CL0580-3700-8-00
Part Number FH55-40S-0.5SH
Cable Assembly No
ZIF/Non-ZIF/LIF ZIF
Contact Orientation Bottom
Connector Height 1,5
Connector Length 23,4
Connector Width 4,2
Contact Resistance 100
Recommended Wire Type High speed FPC
Connector Class FPC/FFC
Connector Type Receptacle
Actuator Position Front
FFC/FPC Thickness 0,3
Contact Pitch 0,5
HRS No. CL0580-3700-8-00
FPC/FFC Insertion Direction Horizontal
Mass 0,16
Mating/Unmating Cycles 20
Number of Rows (Lead/PCB Side) 1
Minimum Order Quantity 5000
Transmission Rate 5
Number of Positions 40
Operating Temperature (Max.) 85
Operating Temperature (Min.) -55
Contact Plating Gold
Packaging Type Reel
Mounting Pitch 0,5
Recommended FFC/FPC FPC
RoHS Handled
Series Name FH55
Rated Current 0,5
Rated Voltage (AC) 50
Rated Voltage (DC) 50
Solder Wicking Prevention Yes
Modèles CAO
Assurez-vous que ce logiciel a été installé.

Sélection de produit

Contactez le fournisseur

Hirose Electric Co., Ltd.

Hirose Electric Co., Ltd.

Hirose supplies a vast range of connectors for many different applications and industries based on the advanced technologies for developing industrial connectors

Google Map