[EnerBee™]12A 3.96mm Pitch Wire-to-Board Connectors

Manufacturer Hirose Electric Co., Ltd.
Description [EnerBee™]12A 3.96mm Pitch Wire-to-Board Connectors - DF63SF - DF63SF-3P-3.96TV(51) - CL0680-0701-0-51
Part Number DF63SF-3P-3.96TV(51)
Wire Termination Method
Cable Assembly No
ZIF/Non-ZIF/LIF Non-ZIF
Withstanding voltage 2200
Connector Height 8,3
Connector Length 13,3
Connector Width 18,4
Min. Wire Insulation Diameter
Contact Resistance 10
Max. Wire Insulation Diameter
Recommended Min. Wire Size (AWG)
Safety Standards C-UL/CSA,UL,TUV
Recommended Wire Type
Connector Class Wire-to-Board
Connector Type Header
Recommended Max. Wire Size (AWG)
Connector Orientation Straight
Contact Pitch 3,96
Housing Color Black
HRS No. CL0680-0701-0-51
Finger Protection No
Locking Style Latch-lock
Mass 1,4
Mating/Unmating Cycles 50
Minimum Order Quantity 450
Mounting Style THT
Number of Positions 3
Operating Temperature (Max.) 105
Operating Temperature (Min.) -55
Contact Plating Gold
Packaging Type Reel
Mounting Pitch 3,96
Mounting Side Standard on-Board
Glow Wire Compliant Yes
RoHS Handled
Series Name DF63SF
Number of Rows (Interface) 1
Recommended PCB Thickness 1,6
Pick-up Tape No
Plating Thickness 0,2
Key No
Rated Current 12
Rated Voltage (AC) 630
UL Style Wire/Cable
Rated Voltage (DC) 630
Staggered Lead No
Modèles CAO
Assurez-vous que ce logiciel a été installé.

Sélection de produit

CAOPart NumberDescriptionWire Termination MethodCable AssemblyZIF/Non-ZIF/LIFWithstanding voltageConnector HeightConnector LengthConnector WidthMin. Wire Insulation DiameterContact ResistanceMax. Wire Insulation DiameterRecommended Min. Wire Size (AWG)Safety StandardsRecommended Wire TypeConnector ClassConnector TypeRecommended Max. Wire Size (AWG)Connector OrientationContact PitchHousing ColorHRS No.Finger ProtectionLocking StyleMassMating/Unmating CyclesMinimum Order QuantityMounting StyleNumber of PositionsOperating Temperature (Max.)Operating Temperature (Min.)Contact PlatingPackaging TypeMounting PitchMounting SideGlow Wire CompliantRoHSSeries NameNumber of Rows (Interface)Recommended PCB ThicknessPick-up TapePlating ThicknessKeyRated CurrentRated Voltage (AC)UL Style Wire/CableRated Voltage (DC)Staggered Lead
 DF63SF-3P-3.96TV(51)[EnerBee™]12A 3.96mm Pitch Wire-to-Board Connectors - DF63SF - DF63SF-3P-3.96TV(51) - CL0680-0701-0-51 NoNon-ZIF22008,313,318,4 10  C-UL/CSA,UL,TUV Wire-to-BoardHeader Straight3,96BlackCL0680-0701-0-51NoLatch-lock1,450450THT3105-55GoldReel3,96Standard on-BoardYesHandledDF63SF11,6No0,2No12630 630No
 DF63SF-3P-3.96TV(52)[EnerBee™]12A 3.96mm Pitch Wire-to-Board Connectors - DF63SF - DF63SF-3P-3.96TV(52) - CL0680-0701-0-52 NoNon-ZIF22008,313,318,4 10  C-UL/CSA,UL,TUV Wire-to-BoardHeader Straight3,96BlackCL0680-0701-0-52NoLatch-lock1,450450THT3105-55GoldReel3,96Standard on-BoardYesHandledDF63SF11,6No0,76No12630 630No
 DF63SF-3S-3.96C[EnerBee™]12A 3.96mm Pitch Wire-to-Board Connectors - DF63SF - DF63SF-3S-3.96C - CL0680-0702-0-00CrimpingNoNon-ZIF2200   2,1102,718C-UL/CSA,UL,TUVDiscrete wireWire-to-BoardSocket16 3,96BlackCL0680-0702-0-00NoLatch-lock0,9750100 3105-55 Pack3,96 YesHandledDF63SF11,6  No1263010 071 430630No
Pas de CAO disponibleDF63SF-1618SCFA[EnerBee™]12A 3.96mm Pitch Wire-to-Board Connectors - DF63SF - DF63SF-1618SCFA - CL0680-0703-0-00CrimpingNoNon-ZIF2200   2,1102,718 Discrete wireWire-to-BoardContact16   CL0680-0703-0-00  0,16503000  105-55GoldReel  NoHandledDF63SF   0,2 1563010 071 430630 
Pas de CAO disponibleDF63SF-1618SCFA(05)[EnerBee™]12A 3.96mm Pitch Wire-to-Board Connectors - DF63SF - DF63SF-1618SCFA(05) - CL0680-0703-0-05CrimpingNoNon-ZIF2200   2,1102,718 Discrete wireWire-to-BoardContact16   CL0680-0703-0-05  0,16503000  105-55GoldReel  NoHandledDF63SF   0,76 1563010 071 430630 
 DF63SF-2P-7.92TV(52)[EnerBee™]12A 3.96mm Pitch Wire-to-Board Connectors - DF63SF - DF63SF-2P-7.92TV(52) - CL0680-0704-0-52 NoNon-ZIF22008,313,318,4 10  C-UL/CSA,UL,TUV Wire-to-BoardHeader Straight7,92BlackCL0680-0704-0-52NoLatch-lock1,0150450THT2105-55GoldReel7,92Standard on-BoardYesHandledDF63SF11,6No0,76No15630 630No
Pas de CAO disponibleDF63SF-1618SCA[EnerBee™]12A 3.96mm Pitch Wire-to-Board Connectors - DF63SF - DF63SF-1618SCA - CL0680-0706-0-00CrimpingNoNon-ZIF2200    10 18 Discrete wireWire-to-BoardContact16   CL0680-0706-0-00  0,1650100  105-55GoldPack  NoHandledDF63SF   0,2 1563010 071 430630 
Pas de CAO disponibleDF63SF-1618SCA(05)[EnerBee™]12A 3.96mm Pitch Wire-to-Board Connectors - DF63SF - DF63SF-1618SCA(05) - CL0680-0706-0-05CrimpingNoNon-ZIF2200    10 18 Discrete wireWire-to-BoardContact16   CL0680-0706-0-05  0,1650100  105-55GoldPack  NoHandledDF63SF   0,76 1563010 071 430630 
 DF63SF-2P-7.92TV(51)[EnerBee™]12A 3.96mm Pitch Wire-to-Board Connectors - DF63SF - DF63SF-2P-7.92TV(51) - CL0680-0704-0-51 No 22008.313.318.4 10  C-UL/CSA,UL,TUV Wire-to-BoardHeader Straight7.92BlackCL0680-0704-0-51NoLatch-lock1.0150450THT2105-55Gold 7.92Standard on-BoardYesHandledDF63SF11.6No0.2No15630 630No

Contactez le fournisseur

Hirose Electric Co., Ltd.

Hirose Electric Co., Ltd.

Hirose supplies a vast range of connectors for many different applications and industries based on the advanced technologies for developing industrial connectors

Google Map