High Resolution Needle Valve

Manufacturer Mass Flow ONLINE B.V.
Description High Resolution Needle Valve ( Kv 2.7E-4 , Cv 3.2E-4 )
Part Number NV-001-HR
Omniclass number 23.27.33.17
Modèles CAO
Assurez-vous que ce logiciel a été installé.

Sélection de produit

Part NumberDescriptionA (mm)B (mm)C (mm)H (mm)L (mm)K (mm)D (mm)
NV-001-HRHigh Resolution Needle Valve ( Kv 2.7E-4 , Cv 3.2E-4 )4737157512.5255
NV-003-HRHigh Resolution Needle Valve ( Kv 6.3E-4 , Cv 7.3E-4 )4737157512.5255
NV-004-HRHigh Resolution Needle Valve ( Kv 1.0E-3 , Cv 1.2E-3 )4737157512.5255
NV-013-HRHigh Resolution Needle Valve ( Kv 3.0E-3 , Cv 3.5E-3 )4737157512.5255
NV-030-HRHigh Resolution Needle Valve ( Kv 7.1E-3 , Cv 8.3E-3 )4737157512.5255

Contactez le fournisseur

Mass Flow ONLINE B.V.

Mass Flow ONLINE B.V.

Mass Flow ONLINE, a Bronkhorst® company. Bronkhorst High-Tech B.V., established in 1981, offers the most extensive product range of high quality thermal mass flow meters and controllers in the market. Numerous styles of both standard and bespoke instruments can be offered for applications in laboratory, industrial and hazardous areas. Bronkhorst High-Tech features innovative solutions and excellent, round the clock support, due to their world-wide network of distributors and service centres.

Google Map