Cast Bronze Plain Sleeve Bearing, CB808848

Manufacturer Bunting Bearings, LLC
Description Cast Bronze Plain Sleeve Bearing, 5.0000 in ID, 5.5000 in OD, 6.0000 in Length, Cast Bronze C93200 (SAE 660) Material
Manufacturer Part Number CB808848
MI Item Number 00016191
Distributor Motion Industries
Motion Internal Description CB 8088-48 BRZ BRG
E-Shop link https://motionindustries.com/products/sku/00016191
Bearing Material Cast Bronze C93200 (SAE 660)
Bore Diameter 5.0000 in
Groove/Plug Type None
Manufacturer UPC Number 717905067730
Material Specification SAE 660 (C932)
Maximum P Value 4000 psi
Maximum PV Value 75000
Maximum V Value 750 fp/min
Operating Temperature Range Max 500 ºF
Outside Diameter 5.5000 in
Overall Length 6.0000 in
Sleeve Bearing Type Plain Sleeve
Standards Met 83-7-7-3;ASTM B505;CDA 932;SAE 660
Weight 7.79 lbs
Modèles CAO
Assurez-vous que ce logiciel a été installé.

Sélection de produit

Contactez le fournisseur

Motion Industries

Motion Industries

Motion Industries is an industrial parts distributor for products including bearings, mechanical power transmission, electrical and industrial automation, hydraulic and pneumatics, process pumps, hydraulic and industrial hose and industrial/safety supplies. It also provides fabrication and repair services.

Google Map